MTLW-110-07-L-D-160 - .100in/2.54mm Modified Low Profile Through Hole Strip Header, 20 Pin, 2 Row, 10µin Gold/Tin, .160in Post, .430in OAL
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 251 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 15106 |
| Price | $3.368 | $2.746 | $2.332 | $2.072 | $1.559 | $1.388 | $1.045 | $0.702 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-110-07-L-D-260 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-230 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-265 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-255 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-210 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-225 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-256 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-240 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-170 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-235 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-248 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-270 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-280 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-105 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-250 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-190 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-200 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-025 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-007 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-07-L-D-016 | 251 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
