MTLW-110-08-G-D-335 - .100in/2.54mm Modified Low Profile Through Hole Strip Header, 20 Pin, 2 Row, 10µin Gold/Flash, .335in Post, .530in OAL
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 302 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.413 | $3.595 | $3.058 | $2.710 | $2.120 | $1.923 | $1.476 | $1.010 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-110-08-G-D-200 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-230 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-336 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-150 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-380 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-235 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-236 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-300 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-280 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-375 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-190 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-340 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-195 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-470 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-100 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-350 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-360 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-240 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-110-08-G-D-330 | 302 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
