MTLW-120-09-G-D-023 .100" Low Profile Variable Post Height Terminal Strip
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 5500 |
| Price | $7.234 | $6.686 | $6.321 | $6.093 | $4.582 | $4.078 | $3.071 | $2.063 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-120-09-G-D-560 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-580 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-335 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-410 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-430 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-288 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-308 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-545 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-400 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-380 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-670 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-280 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-350 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-500 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-120-09-G-D-170 | 102 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
