MTLW-140-07-G-S-080 - .100in/2.54mm Modified Low Profile Through Hole Strip Header, 40 Pin, 1 Row, 10µin Gold/Flash, .080in Post, .430in OAL
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 500 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $7.862 | $7.101 | $6.597 | $6.283 | $4.834 | $4.345 | $3.242 | $2.094 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-140-07-S-S-080 | 500 | Bulk | 1 | 0 | Plating | Yes |
| MTLW-140-07-G-S-235 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-260 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-022 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-118 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-305 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-236 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-120 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-226 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-230 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-195 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-225 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-220 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-185 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-170 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-255 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-250 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-336 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-270 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-140-07-G-S-275 | 500 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
