MTSW-109-08-L-S-000 Variable Height PCB Header Strips, 0.100" pitch
The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $0.860 | $0.748 | $0.647 | $0.564 | $0.511 | $0.446 | $0.355 | $0.280 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTSW-109-08-L-S-310 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-109-08-L-S-240 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-109-08-L-S-345 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-109-08-L-S-335 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-109-08-L-S-285 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-109-08-L-S-340 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-109-08-L-S-280 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-109-08-L-S-175 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
