MTSW-113-07-F-D-002 Variable Height PCB Header Strips, 0.100" pitch
The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 16009 |
| Price | $2.716 | $2.215 | $1.880 | $1.671 | $1.289 | $1.161 | $0.906 | $0.650 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTSW-113-07-F-D-150 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTSW-113-07-F-D-170 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTSW-113-07-F-D-240 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTSW-113-07-F-D-225 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTSW-113-07-F-D-155 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTSW-113-07-F-D-235 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTSW-113-07-F-D-210 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
