MTSW-116-09-G-S-002 Variable Height PCB Header Strips, 0.100" pitch
The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.135 | $1.836 | $1.640 | $1.440 | $1.305 | $1.138 | $0.906 | $0.715 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTSW-116-09-G-S-475 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-470 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-510 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-515 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-460 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-490 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-440 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-530 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-420 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-500 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-445 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-520 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-508 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-400 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-425 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-532 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-430 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-540 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-485 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-116-09-G-S-195 | 533 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
