MTSW-133-08-F-D-300 - Variable Height PCB Header Strips, 0.100" pitch

The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.

Features

  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 25 50 100 500 1000 2500 5000
Price $4.621 $4.275 $3.882 $3.479 $3.151 $2.749 $2.190 $1.725
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
ssw-133-01-f-d
SSW-133-01-F-D

.100" Tiger Buy™ Socket Strip

Add to Cart
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.