MW-05-03-G-D-120-075 - 1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount
Features
Available up to 100 positions
Flexible stacker heights mating with CLM or MLE sockets
Optional end shrouds and guide posts available as application specific
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.041 | $3.296 | $2.798 | $2.487 | $1.876 | $1.673 | $1.265 | $0.859 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MW-05-03-G-D-120-075-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MW-05-03-G-D-120-075-TR | 0 | Tape & Reel | 1 | 850 | Packaging | No |
| MW-05-03-G-D-120-065 | 0 | Tube | 1 | 116 | StackHeight | No |
| MW-05-03-G-D-120-160 | 0 | Tube | 1 | 116 | StackHeight | No |
| MW-05-03-G-D-120-100 | 0 | Tube | 1 | 116 | StackHeight | No |
| MW-05-03-G-D-120-188 | 0 | Tube | 1 | 116 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (116 parts per package) |

