NVACE-DP-1-8-6.0-A-4-1 - NovaRay® I/O Extreme Performance Cable Assembly
Features
External, outside the box cable
Cable-to-cable bulkhead panel connection using Flyover® cable technology
Up to 4,096 Gbps PAM4 aggregate data rate
128 Gbps PAM4 performance in 16 and 32 pair configurations
PCI Express® 7.0 solution in x4 and x8 pair configurations
28 or 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)
Rugged external shielding for EMI protection
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
| NVACE-DP-1-8-5.0-A-4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-1-8-3.0-A-4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-1-8-1.0-A-4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-1-8-0.5-A-4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |