NVACE-DP-5-4-7.0-A-1-1-3 - NovaRay® I/O Extreme Performance Cable Assembly
Features
External, outside the box cable
Cable-to-cable bulkhead panel connection using Flyover® cable technology
Up to 4,096 Gbps PAM4 aggregate data rate
128 Gbps PAM4 performance in 16 and 32 pair configurations
PCI Express® 7.0 solution in x4 and x8 pair configurations
Direct attach cable (DAC) end options available with NVACE 4-row configuration, including QSFP, QSFP-DD and OSFP for increased design flexibility
28 or 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)
Rugged external shielding for EMI protection
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| NVACE-DP-5-4-8.0-A-1-1-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-5-4-6.0-A-1-1-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-5-4-5.0-A-1-1-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-5-4-3.0-A-1-1-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-5-4-2.0-A-1-1-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-5-4-1.0-A-1-1-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVACE-DP-5-4-0.5-A-1-1-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
