NVACP-DP-1-4-06.1-A-1-1 NovaRay® I/O Extreme Performance Panel Mount Cable Assembly

Features

  • Cable-to-cable bulkhead panel connection using Flyover® cable technology

  • Up to 4,096 Gbps PAM4 aggregate data rate

  • 128 Gbps PAM4 performance in 16 and 32 pair configurations

  • PCI Express® 7.0 solution in x4 and x8 pair configurations

  • Rugged external shielding for EMI protection

  • Internal, inside the box cable

  • 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
112 Gbps PAM4 Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

Product Image for NVACE-
NVACE

NovaRay® I/O Extreme Performance Cable Assembly

Product Image for NVC-
NVC

NovaRay® I/O Die Cast Panel Cage

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.