PCS2-106-01-FM-D-04 2.00 mm Signal/Power Combo Socket Strip
Features
2.00 mm (.0787") pitch signal; .200" (5.08 mm) pitch power
Signal pins on dual row and power pins single row
Through-hole
Up to 39 signal pins and 4 power pins per row
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 6500 |
| Price | $5.121 | $4.629 | $4.301 | $4.097 | $3.170 | $2.861 | $2.243 | $1.626 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PCS2-106-01-L-D-04 | 0 | Tube | 1 | 16 | Plating | No |
| PCS2-106-01-LM-D-04 | 0 | Tube | 1 | 16 | Plating | No |
| PCS2-106-01-F-D-04 | 0 | Tube | 1 | 16 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
