PCT2-101-03-L-D-04 2.00 mm Signal/Power Combo Terminal Strip

Features

  • 2.00 mm (.0787") pitch signal;.200" (5.08 mm) pitch power

  • Signal pins on dual row and power pins single row

  • Through-hole

  • Up to 39 signal pins and 4 power pins per row

OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 7750
Price $3.921 $3.197 $2.714 $2.413 $2.068 $1.953 $1.723 $1.493
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

PCS2 Series Thumbnail Image
PCS2

2.00 mm Signal/Power Combo Socket Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.