PEC-10-02-T-S-A .100" Power Edge Card Connector

Features

  • 3, 7 and 10 positions

  • .100" (2.54 mm) pitch

  • .311" (7.90 mm) tall

  • One piece contact for card interface

  • Optional alignment pin and locking clip

  • Straight and surface mount tails

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 5000
Price $3.925 $3.547 $3.296 $3.139 $2.343 $2.077 $1.545 $1.015
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
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.