PETC-01-12-01-01-S-RA-LC-SD - .100" PowerStrip™/40 A Signal/Power Combo Terminal Strip
Features
.250" (6.35 mm) pitch for power contacts
12 or 40 signal pins
2, 4 or 8 power positions
High-power dual blade contact
Current rating: 50 A max (power blade), 4.8 A max (signal pin)
Voltage rating: 450 VAC/ 636 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PETC-01-12-01-01-S-RA-LC | 0 | Tray | 1 | 30 | Plating | No |
| PETC-01-12-01-01-T-RA-LC | 0 | Tray | 1 | 30 | Plating | No |
| PETC-01-12-01-01-L-RA-LC | 0 | Tray | 1 | 30 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
