PETC-01-12-01-01-S-VT - .100" PowerStrip™/40 A Signal/Power Combo Terminal Strip
Features
.250" (6.35 mm) pitch for power contacts
12 or 40 signal pins
2, 4 or 8 power positions
High-power dual blade contact
Current rating: 50 A max (power blade), 4.8 A max (signal pin)
Voltage rating: 450 VAC/ 636 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $15.356 | $13.844 | $12.333 | $10.072 | $8.179 | $7.558 | $6.288 | $5.030 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PETC-01-12-01-01-L-VT | 0 | Tray | 1 | 48 | Plating | No |
| PETC-01-12-01-01-T-VT | 0 | Tray | 1 | 48 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |
