PETC-04-40-04-01-L-VT-L - 40A Power Combo Header Connector, Vertical, 8 Power Pins, 40 Signal Pins, 10µin Gold/Tin, .062in PCB, Latch Ears
Features
.250" (6.35 mm) pitch for power contacts
12 or 40 signal pins
2, 4 or 8 power positions
High-power dual blade contact
Current rating: 50 A max (power blade), 4.8 A max (signal pin)
Voltage rating: 450 VAC/ 636 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $22.996 | $21.289 | $19.593 | $17.033 | $13.848 | $12.778 | $10.663 | $8.534 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (16 parts per package) |