QMS-048-01-L-D-DP-RA-PC8-K 0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip
Features
0.635 mm pitch
Integral metal plane for power or ground
Metal guide post option
Up to 5.5 GHz / 11 Gbps
Up to 64 differential pairs
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $30.346 | $28.728 | $27.649 | $26.975 | $21.476 | $19.644 | $15.977 | $12.311 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-048-01-SL-D-DP-RA-PC8-K | 0 | Tray | 1 | 16 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
