QMSS-064-01-L-D-DP-EM2 - 0.635 mm Q2™ Shielded Ground Plane Terminal Strip
Features
0.635 mm pitch
Edge mount termination
Up to 208 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 650 |
| Price | $42.803 | $40.513 | $38.192 | $34.514 | $30.263 | $25.959 | $21.794 | $18.370 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMSS-064-01-L-D-DP-EM2-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| QMSS-064-01-H-D-DP-EM2 | 0 | Tray | 1 | 26 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (26 parts per package) |
