QRF8-018-05.0-L-D-DP-A-FR - 0.80 mm Q Rate® Slim Body Ground Plane Socket
Features
7 mm–14 mm stack heights
Integral ground/power plane
Performance: Up to 10 GHz / 20 Gbps
Rugged Edge Rate® contacts
Slim 4.60 mm width
Up to 108 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 325 | 650 | 1300 | 2275 |
| Price | $8.416 | $7.780 | $6.530 | $5.268 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QRF8-018-05.0-L-D-DP-A | 0 | Tray | 85 | 85 | Packaging | No |
| QRF8-018-05.0-L-D-DP-A-TR | 0 | Tape & Reel | 1 | 325 | Packaging | No |
| QRF8-018-05.0-S-D-DP-A-FR | 0 | Tape & Reel | 325 | 325 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
