QRF8-018-05.0-L-D-DP-A-GP-K - 0.80 mm Q Rate® Slim Body Ground Plane Socket
Features
7 mm–14 mm stack heights
Integral ground/power plane
Performance: Up to 10 GHz / 20 Gbps
Rugged Edge Rate® contacts
Slim 4.60 mm width
Up to 108 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 1955 |
| Price | $13.263 | $12.257 | $11.588 | $11.169 | $9.131 | $8.451 | $7.092 | $5.733 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QRF8-018-05.0-L-D-DP-A-GP-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QRF8-018-05.0-S-D-DP-A-GP-K | 0 | Tray | 1 | 85 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (85 parts per package) |
