QSE-020-01-F-D-K - 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Up to 200 positions
5 mm–30 mm stack heights
28 Gbps NRZ performance
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 96 | 192 | 480 | 960 | 4800 |
| Price | $5.694 | $4.368 | $3.926 | $3.043 | $2.159 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSE-020-01-F-D-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QSE-020-01-F-D-K-TR | 0 | Tape & Reel | 1 | 550 | Packaging | No |
| QSE-020-01-H-D-K | 0 | Tray | 96 | 96 | Plating | No |
| QSE-020-01-STL-D-K | 0 | Tray | 1 | 96 | Plating | No |
| QSE-020-01-L-D-K | 0 | Tray | 90 | 90 | Plating | No |
| QSE-020-01-C-D-K | 0 | Tray | 1 | 96 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (96 parts per package) |

