QSE-020-01-L-D-EM2 - .8mm High-Speed Ground Plane SMT Receptacle Connector, 40 Pin, 2 Row, 10µin Gold/Tin, Edge Mount
The QSE-EM series is a 0.80 mm pitch low profile, edge-mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE-EM uses a blade and beam contact design.
Features
Up to 160 positions
0.80 mm (.0315") pitch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.077 | $7.653 | $7.325 | $6.890 | $5.798 | $4.908 | $4.113 | $3.381 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSE-020-01-F-D-EM2 | 0 | Tray | 1 | 44 | Plating | No |
| QSE-020-01-S-D-EM2 | 0 | Tray | 1 | 44 | Plating | No |
| QSE-020-01-H-D-EM2 | 0 | Tray | 1 | 44 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (44 parts per package) |

