QSE-040-01-H-D-GP-LC 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Up to 200 positions
5 mm–30 mm stack heights
28 Gbps NRZ performance
Extended Life Product™ (E.L.P.™)
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
| Price | $23.086 | $21.854 | $21.034 | $20.521 | $15.730 | $14.133 | $10.940 | $7.746 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |