QSE-040-01-L-D-A-K-TR - 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design.

Features

  • 0.80 mm (.0315") pitch

  • Up to 200 positions

  • 5 mm–30 mm stack heights

  • 28 Gbps NRZ performance

View Mating Products:
Mating Products
Stock
Ships Tomorrow: 10597 pieces
OEM Pricing
Breaks 1 50 100 475 950 1425 2850 5225
Price $6.413 $5.915 $5.544 $4.823 $4.537 $4.346 $3.911 $3.625
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Part-specific Documents
Mating Parts
qte-040-09-l-d-a-k-tr
QTE-040-09-L-D-A-K-TR

0.50 mm Edge Rate® Rugged High Speed Terminal

Add to Cart
qte-040-04-l-d-a-k-tr
QTE-040-04-L-D-A-K-TR

0.50 mm Edge Rate® Rugged High Speed Terminal

Add to Cart
qte-040-03-l-d-a-k-tr
QTE-040-03-L-D-A-K-TR

0.50 mm Edge Rate® Rugged High Speed Terminal

Add to Cart
qte-040-01-l-d-a-k-tr
QTE-040-01-L-D-A-K-TR

0.40 mm Micro Blade & Beam Ultra Fine Pitch Header

Add to Cart
qte-040-02-l-d-a-k-tr
QTE-040-02-L-D-A-K-TR

0.50 mm Edge Rate® Rugged High Speed Terminal

Add to Cart
Test Reports
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
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
Trademarks Q SERIES
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: COSTA RICA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.