QSE-040-01-STL-D-A-TR 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Up to 200 positions
5 mm–30 mm stack heights
28 Gbps NRZ performance
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 2250 |
| Price | $14.164 | $13.409 | $12.905 | $12.590 | $9.639 | $8.655 | $6.689 | $4.721 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSE-040-01-STL-D-A | 0 | Tray | 1 | 64 | Packaging | No |
| QSE-040-01-L-D-A-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| QSE-040-01-F-D-A-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| QSE-040-01-C-D-A-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| QSE-040-01-S-D-A-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| QSE-040-01-H-D-A-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

