QSE-060-01-C-D-A - .8mm High-Speed Ground Plane SMT Receptacle Connector, 120 Pin, 2 Row, 50µin Gold/Tin, 5-30mm Hts, A Pin

The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design.

Features

  • 0.80 mm (.0315") pitch

  • Up to 200 positions

  • 5 mm–30 mm stack heights

  • 28 Gbps NRZ performance

View Mating Products:
Mating Products
OEM Pricing
Breaks 48 96 144 288 528 1008 2544
Price $8.900 $8.110 $7.930 $7.600 $7.150 $6.310 $5.810
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Part-specific Documents
Mating Parts
qte-060-01-c-d-a
QTE-060-01-C-D-A

0.80 mm Edge Rate® Rugged High Speed Terminal

Add to Cart
qte-060-02-c-d-a
QTE-060-02-C-D-A

0.80 mm Edge Rate® Rugged High Speed Terminal

Add to Cart
qte-060-03-c-d-a
QTE-060-03-C-D-A

0.80 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

Add to Cart
qte-060-07-c-d-a
QTE-060-07-C-D-A

0.80 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

Add to Cart
qte-060-04-c-d-a
QTE-060-04-C-D-A

0.80 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

Add to Cart
Test Reports
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
Trademarks Q SERIES
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: COSTA RICA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.