QSE-060-01-C-D-A-L 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Up to 200 positions
5 mm–30 mm stack heights
28 Gbps NRZ performance
Extended Life Product™ (E.L.P.™)
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
| Price | $19.725 | $18.673 | $17.972 | $17.534 | $13.459 | $12.101 | $9.385 | $6.669 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |