QSE-060-01-C-D-GP-K 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Up to 200 positions
5 mm–30 mm stack heights
28 Gbps NRZ performance
Extended Life Product™ (E.L.P.™)
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
| Price | $22.175 | $20.992 | $20.204 | $19.711 | $15.090 | $13.550 | $10.470 | $7.389 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |