QSE-060-01-F-D-A-GP - .8mm High-Speed Ground Plane SMT Receptacle Connector, 120 Pin, 2 Row, Gold Flash/Tin, 5-30mm Hts, A Pin, Guide Post
The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Up to 200 positions
5 mm–30 mm stack heights
28 Gbps NRZ performance
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.275 | $9.734 | $9.318 | $8.757 | $7.374 | $6.240 | $5.221 | $4.295 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSE-060-01-F-D-A-GP-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QSE-060-01-L-D-A-GP | 0 | Tray | 1 | 42 | Plating | No |
| QSE-060-01-H-D-A-GP | 0 | Tray | 1 | 42 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (22 parts per package) |

