QSFPC-1-4-S Flyover® QSFP Cage

Features

  • Available in one or two port configurations

  • Spring fingers for EMI panel protection

  • Heat sinks available separately (HS-QSFP)

  • Designed for use with FQSFP cable assembly

  • Optional light pipe (LP-FQSFP)

Online Pricing is not available for this part.
Part-specific Documents
Prints
Mates and Related Components

Related Components

Series Image for 6QP-
QSFPC-DD

Double Density Flyover® QSFP Cable System Cage

Series Image for 6QP-
QSFPC-D8

800G Flyover® QSFP Double Density Cage

Mating Connectors

flyover qsfp cable and cage
FQSFP

Flyover® QSFP Cable System

Flyover® QSFP Light Pipe
LP-FQSFP

Flyover® QSFP Light Pipe

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.