QSH-090-01-C-D-FL-LC-TR - 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

The QSH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QSH delivers 25 Gbps performance.

Features

  • Extended Life Product™ (E.L.P.™)

  • 25 Gbps performance

  • 0.50 mm (.0197") pitch

  • Up to 300 positions

  • 5 mm–30 mm stack heights

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $30.703 $29.065 $27.974 $27.292 $22.675 $21.136 $18.058 $14.980
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

QSH-DP Series Thumbnail Image
QSH-DP

0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair

QSH-RA Series Thumbnail Image
QSH-RA

0.50 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle

Series Image for QSH-DP-RA
QSH-DP-RA

0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair, Right-Angle

Mating Connectors

HQCD Series Thumbnail Image
HQCD

0.50 mm Q Strip® Coax Cable Assembly

QTH Series Thumbnail Image
QTH

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

QTH-RA Series Thumbnail Image
QTH-RA

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip, Right-Angle

Test Reports
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks Q SERIES
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.