QSH-090-01-F-D-FR 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

The QSH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QSH delivers 25 Gbps performance.

Features

  • Extended Life Product™ (E.L.P.™)

  • 25 Gbps performance

  • 0.50 mm (.0197") pitch

  • Up to 300 positions

  • 5 mm–30 mm stack heights

OEM Pricing
Breaks 475 950 1425
Price $14.726 $13.946 $13.426
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

QSH-DP Series Thumbnail Image
QSH-DP

0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair

QSH-RA Series Thumbnail Image
QSH-RA

0.50 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle

Series Image for QSH-DP-RA
QSH-DP-RA

0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair, Right-Angle

Mating Connectors

HQCD Series Thumbnail Image
HQCD

0.50 mm Q Strip® Coax Cable Assembly

QTH Series Thumbnail Image
QTH

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

QTH-RA Series Thumbnail Image
QTH-RA

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip, Right-Angle

Test Reports

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.