QSH-090-01-L-D-A-RT1-FR - 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QSH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
Up to 300 positions
5 mm–30 mm stack heights
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $23.126 | $21.893 | $21.071 | $20.557 | $17.701 | $16.749 | $14.845 | $12.942 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSH-090-01-L-D-A-RT1 | 0 | Tray | 1 | 39 | Packaging | No |
| QSH-090-01-L-D-A-RT1-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
