QSH-090-01-L-D-GP-LC-K 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QSH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
Up to 300 positions
5 mm–30 mm stack heights
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $20.713 | $19.608 | $18.872 | $18.412 | $14.317 | $12.951 | $10.222 | $7.492 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |