QSH-090-11-L-D 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip
The QSH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QSH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
Up to 300 positions
5 mm–30 mm stack heights
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
| Price | $21.083 | $19.959 | $19.209 | $18.741 | $15.536 | $14.468 | $12.332 | $10.195 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |