QSS-025-01-H-D-A-LS2 - 0.635 mm Q Strip® High-Speed Ground Plane Socket Strip
Features
0.635 mm (.025") pitch
Up to 250 positions
5 mm–16 mm stack heights
25 Gbps performance
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 52 | 104 | 208 | 468 | 1976 |
| Price | $16.114 | $12.326 | $11.064 | $8.539 | $6.014 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSS-025-01-H-D-A-LS2-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QSS-025-01-H-D-A-LS2-TR | 0 | Tape & Reel | 1 | 450 | Packaging | No |
| QSS-025-01-F-D-A-LS2 | 0 | Tray | 52 | 52 | Plating | No |
| QSS-025-01-L-D-A-LS2 | 0 | Tray | 27 | 27 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (52 parts per package) |
