QSS-025-01-L-D-A-K-TR - 0.635 mm Q Strip® High-Speed Ground Plane Socket Strip
Features
0.635 mm (.025") pitch
Up to 250 positions
5 mm–16 mm stack heights
25 Gbps performance
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 270 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 450 | 900 | 1350 | 2700 | 5400 |
| Price | $5.745 | $5.300 | $4.971 | $4.346 | $4.092 | $3.922 | $3.519 | $3.244 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSS-025-01-L-D-A-K | 0 | Tray | 96 | 96 | Packaging | No |
| QSS-025-01-L-D-A-K-FR | 0 | Tape & Reel | 450 | 450 | Packaging | No |
| QSS-025-01-STL-D-A-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| QSS-025-01-F-D-A-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| QSS-025-01-C-D-A-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| QSS-025-01-H-D-A-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |


