QSS-025-01-L-D-A-TR - .635mm High-Speed Ground Plane SMT Receptacle Connector, 50 Pin, 2 Row, 10µin Gold/Tin, 5-30mm Hts, A Pin, Tape & Reel
Features
0.635 mm (.025") pitch
Up to 250 positions
5 mm–16 mm stack heights
25 Gbps performance
Extended Life Product™ (E.L.P.™)
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
| Breaks | 1 | 50 | 100 | 450 | 900 | 1350 | 2700 | 5400 |
| Price | $5.629 | $5.194 | $4.865 | $4.261 | $4.007 | $3.848 | $3.456 | $3.180 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSS-025-01-L-D-A | 211 | Tray | 96 | 96 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |