QSS-050-01-F-D-A-GP - 0.635 mm Q Strip® High-Speed Ground Plane Socket Strip
Features
0.635 mm (.025") pitch
Up to 250 positions
5 mm–16 mm stack heights
25 Gbps performance
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 22 | 44 | 66 | 88 | 242 | 484 | 2442 |
| Price | $12.149 | $11.693 | $11.408 | $8.727 | $7.832 | $6.046 | $4.258 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSS-050-01-F-D-A-GP-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QSS-050-01-F-D-A-GP-TR | 0 | Tape & Reel | 1 | 475 | Packaging | No |
| QSS-050-01-H-D-A-GP | 0 | Tray | 1 | 22 | Plating | No |
| QSS-050-01-C-D-A-GP | 0 | Tray | 1 | 22 | Plating | No |
| QSS-050-01-L-D-A-GP | 0 | Tray | 22 | 22 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (22 parts per package) |
