QSS-050-01-F-D-A-TR - .635mm High-Speed Ground Plane SMT Receptacle Connector, 100 Pin, 2 Row, Gold Flash/Tin, 5-30mm Hts, A Pin, Tape & Reel
Features
0.635 mm (.025") pitch
Up to 250 positions
5 mm–16 mm stack heights
25 Gbps performance
Extended Life Product™ (E.L.P.™)
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
| Breaks | 1 | 50 | 100 | 475 | 950 | 1425 | 2850 | 5225 |
| Price | $5.574 | $5.138 | $4.826 | $4.202 | $3.942 | $3.786 | $3.401 | $3.151 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSS-050-01-F-D-A | 580 | Tray | 64 | 64 | Packaging | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (475 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |