QSS-050-01-H-D-RA-WT-MTI - .635mm High-Speed Ground Plane SMT Receptacle Connector, 100 Pin, 2 Row, 30µin Gold/Flash, Right Angle, Threaded, Weld Tab
Features
0.635 mm (.025") pitch
Up to 200 positions
Guide post option
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 675 |
| Price | $43.644 | $42.360 | $41.268 | $39.288 | $33.300 | $28.296 | $23.928 | $20.028 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QSS-050-01-L-D-RA-WT-MTI | 0 | Tray | 1 | 27 | Plating | No |
| QSS-050-01-F-D-RA-WT-MTI | 0 | Tray | 1 | 27 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (27 parts per package) |
