QSS-125-01-L-D-A-K-FR - 0.635 mm Q Strip® High-Speed Ground Plane Socket Strip

Features

  • 0.635 mm (.025") pitch

  • Up to 250 positions

  • 5 mm–16 mm stack heights

  • 25 Gbps performance

  • Extended Life Product™ (E.L.P.™)

OEM Pricing
Breaks 1 10 25 50 100 250 500 1500
Price $22.343 $21.151 $20.356 $19.860 $15.206 $13.654 $10.550 $7.448
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
25 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

QSS-DP Series Thumbnail Image
QSS-DP

0.635 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair

QSS-RA Series Thumbnail Image
QSS-RA

0.635 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle

Mating Connectors

QTS-RA Series Thumbnail Image
QTS-RA

0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip, Right-Angle

QTS Series Thumbnail Image
QTS

0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks Q SERIES
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.