QTE-060-01-L-D-A - .8mm High-Speed Ground Plane SMT Header Connector, 120 Pin, 2 Row, 10µin Gold/Tin, 5mm Ht, A Pin
The QTE series is a 0.80 mm pitch low profile, surface mount header with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QTE uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Up to 200 positions
5 mm–30 mm stack heights
28 Gbps NRZ performance
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 42 | 84 | 126 | 210 | 462 | 2436 |
| Price | $11.869 | $11.579 | $8.857 | $7.951 | $6.136 | $4.323 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTE-060-01-L-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTE-060-01-L-D-A-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| QTE-060-01-H-D-A | 0 | Tray | 42 | 42 | Plating | No |
| QTE-060-01-C-D-A | 0 | Tray | 1 | 41 | Plating | No |
| QTE-060-01-F-D-A | 0 | Tray | 42 | 42 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (42 parts per package) |

