QTE-060-08-F-D-LC 0.80 mm Pitch Q Strip® High-Speed Ground Plane Terminal Strip
The QTE series is a 0.80 mm pitch low profile, surface mount header with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QTE uses a blade and beam contact design.
Features
0.80 mm (.0315") pitch
Up to 200 positions
5 mm–30 mm stack heights
28 Gbps NRZ performance
Extended Life Product™ (E.L.P.™)
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
| Price | $21.392 | $20.251 | $19.491 | $19.016 | $14.575 | $13.094 | $10.134 | $7.173 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |