QTH-030-01-C-D-A-GP-K-TR - 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $15.703 | $15.243 | $14.851 | $14.135 | $12.071 | $10.292 | $8.790 | $7.488 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-030-01-C-D-A-GP-K | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-030-01-C-D-A-GP-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-030-01-L-D-A-GP-K-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| QTH-030-01-F-D-A-GP-K-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| QTH-030-01-H-D-A-GP-K-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
