QTH-030-01-F-D 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 96 | 192 | 480 | 960 | 3072 |
| Price | $8.503 | $6.592 | $5.954 | $4.680 | $3.405 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-030-01-F-D-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTH-030-01-F-D-TR | 0 | Tape & Reel | 1 | 575 | Packaging | No |
| QTH-030-01-H-D | 0 | Tray | 1 | 96 | Plating | No |
| QTH-030-01-C-D | 0 | Tray | 1 | 96 | Plating | No |
| QTH-030-01-L-D | 0 | Tray | 96 | 96 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (96 parts per package) |
