QTH-030-03-L-D-A - .5mm High-Speed Ground Plane SMT Header Connector, 60 Pin, 2 Row, 10µin Gold/Tin, 11mm Ht, A Pin
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1301 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 48 | 144 | 288 | 528 | 1056 | 2544 |
| Price | $8.406 | $7.600 | $6.869 | $6.402 | $5.936 | $5.480 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-030-03-L-D-A-FR | 0 | Tape & Reel | 150 | 150 | Packaging | No |
| QTH-030-03-L-D-A-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| QTH-030-03-F-D-A | 0 | Tray | 1 | 48 | Plating | No |
| QTH-030-03-C-D-A | 0 | Tray | 48 | 48 | Plating | No |
| QTH-030-03-H-D-A | 0 | Tray | 1 | 48 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |
