QTH-090-01-C-D-A-FL-K 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
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
| Price | $31.009 | $29.355 | $28.253 | $27.564 | $21.380 | $19.318 | $15.196 | $11.073 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |